text.skipToContent text.skipToNavigation

YAD25M8E516

by Burndy 

Catalog ID: YAD25M8E516

Non-Insulated Brazed Barrel Copper Terminal; Accommodates: 1/0 AWG; Stud: 5/16"; Length: 1.69".

Size 1/0 STR CU FLEX 5/16 STUD TOOLS: PAT81KFT-18V, PAT4PC834-18V, Y81KFT SERIES, Y4PC834 SERIES

Product Details

General

Application The YAD uninsulated OEM lug terminal is constructed of electrolytic copper
Connector Type Terminal
EU RoHS Indicator No
Feature - Barrel Type Long
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type Ring Tongue
UPC 781810549360
UPC 12 Digit 7818105493600

Dimensions

Dimension - B Length inch 0.63 in
Dimension - Hole Size inch 0.33 in
Dimension - L Length Overall mm 43 mm
Dimension - Length Overall inch 1.76 in
Dimension - Outside Diameter inch 0.57 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 3/4
Dimension - Stud Size inch 5/16

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 1/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Flex-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500
Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings