text.skipToContent text.skipToNavigation

YAD28M6E14

by Burndy 

Catalog ID: YAD28M6E14

Non-Insulated Brazed Barrel Copper Terminal; Accommodates: 4/0 AWG Str Code/Flex (95-120mm); Stud: 1/4"; Length: 2.20".

Features:Terminals utilize a brazed seam, Provide execellent high conductivity connections, Electro-tin plated for durable long lasting corrosion resistance, Vibration resistance and tensile strength is well within the limits of commercial specificatoins

Product Details

General

Application The YAD uninsulated OEM lug terminal is constructed of electrolytic copper
Connector Type Terminal
EU RoHS Indicator No
Feature - Barrel Type Long
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type Ring Tongue
UPC 781810549520
UPC 12 Digit 7818105495200

Dimensions

Dimension - B Length inch 0.87 in
Dimension - Hole Size inch 0.26 in
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.21 in
Dimension - Outside Diameter inch 0.89 in
Dimension - Pad Width inch 0.95 in
Dimension - Strip Length inch 1 in
Dimension - Stud Size inch 1/4

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Flex-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 250
Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings