text.skipToContent text.skipToNavigation

YAV10HF

by Burndy 

Catalog ID: YAV10HF

Uninsulated Compression Terminal Fork Tongue With Shroud Seamless , 12 -10 AWG, #8 -10, 1.07 in L, Tin Plated.

Features: The Type " YAV-H-F" HYLUG Is A Seamless Heavy Duty Uninsulated Compression Fork Tongue Terminal With A Shroud For An Insulation Grip And Cable Support, Manufactured From Electrolytic Copper Tubing For Use On Copper Commercial (Code) Cable, Type "AN" Aircraft And Extra Flexible Conductors, The Seamless Tubing Produces A Double Thick Tongue While The Seamless Barrel Design Provides A Very Strong Connector For Very Demanding Applications That Require Highly Reliable Connections, In Addition To The Benefits Described For The YAV Box Series Of Connectors The YAVH-F Box And YAV-Z Terminals Provide The Following Benefits, Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw Thereby Lowering Installation Costs, Flanged Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw Plus Aids In Maintaining The Terminal On The Stud Should The Screw Loosen Slightly, Installation Tool: N10HT-24 Die, Wire Shroud: Yes, Insulation Diameter (maximum): 0.192 IN, Package: Bulk, Wire Strip Length: 7/16 IN, Conductor Type: Commercial/Military Stranded Copper, Finish: Electro-Tin Plated, Tongue Angle: Straight

Product Details

General

Application For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type Terminal - Fork
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Fork Tongue
UPC 781810025017

Dimensions

Cable Insulation Diameter Maximum 0.192 in
Dimension - B Length fraction 5/16 in
Dimension - B Length inch 0.31 in
Dimension - Hole Size inch 0.20 in
Dimension - L Length Overall mm 27 mm
Dimension - Length Overall inch 1.07 in
Dimension - Outside Diameter inch 0.22 in
Dimension - Pad Width inch 0.38 in
Dimension - Strip Length inch 7/16 in
Dimension - Stud Size inch #8;#10
Dimension - Z inch 0.24 in

Conductor Related

Conductor - Copper Str Aircraft Size AN 12;AN 10
Conductor - Copper Str Aircraft Size Range AN 12-AN 10
Conductor Range #12 AWG to #10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Sales Drawings