YAVZ
YAVZ

Uninsulated Fork Terminal For 16 - 14 AWG

Brand:

Catalog ID:

YAV14H34F

Uninsulated Compression Terminal Fork Tongue With Shroud Seamless , 20 - 14 AWG, #8 -10, .96 in L, Tin Plated.

Features: The Type " YAV-H-F" HYLUG Is A Seamless Heavy Duty Uninsulated Compression Fork Tongue Terminal With A Shroud For An Insulation Grip And Cable Support, Manufactured From Electrolytic Copper Tubing For Use On Copper Commercial (Code) Cable, Type "AN" Aircraft And Extra Flexible Conductors, The Seamless Tubing Produces A Double Thick Tongue While The Seamless Barrel Design Provides A Very Strong Connector For Very Demanding Applications That Require Highly Reliable Connections, In Addition To The Benefits Described For The YAV Box Series Of Connectors The YAVH-F Box And YAV-Z Terminals Provide The Following Benefits, Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw Thereby Lowering Installation Costs, Flanged Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw Plus Aids In Maintaining The Terminal On The Stud Should The Screw Loosen Slightly, Package: Bulk, Wire Strip Length: 1/4 IN, Finish: Electro-Tin Plated, Installation Tool: Non-Ratchet: Y10D, Y10-22, Y14MV Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q, M8ND Tool With N14HT, N14HT-5 Die, Insulation Diameter (maximum): 0.15 IN

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Fork Tongue
UPC
781810025031

Dimensions

Dimension - B Length fraction
2/7 in
Dimension - B Length inch
0.27 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.96 in
Dimension - N inch
0.19 in
Dimension - Outside Diameter inch
0.17 in
Dimension - Pad Width inch
0.37 in
Dimension - Strip Length inch
1/4 in
Dimension - Stud Size inch
#8;#10
Dimension - Z (inch)
0.23 in

Conductor Related

Conductor - Copper Str Aircraft Size
AN 20;AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 20-AN 14
Conductor - Copper Str Navy Size
2 1/2 (1);2 1/2 (19);2 1/2 (26);3 (7);4 (1);4 (7);4 (19);4 (41)
Conductor - Copper Str Navy Size Range
2 1/2 (1)-4 (41)
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
20 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Product Cross Section Image(s)

Sales Drawings