text.skipToContent text.skipToNavigation

YAV14HFBOX

by Burndy 

Catalog ID: YAV14HFBOX

UNINSULATED COMPRESSION TERMINAL FORK TONGUE WITH SHROUD SEAMLESS.

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Fork Tongue
UPC 781810533208
UPC 12 Digit 7818105332088

Dimensions

Cable Insulation Diameter Maximum 0.150 in
Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.27 in
Dimension - D inch 0.44 in
Dimension - Hole Size fraction 15/79
Dimension - Hole Size inch 0.19 in
Dimension - L Length Overall mm 23 mm
Dimension - Length Overall inch 0.92 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 1/4
Dimension - Stud Size inch #8;#10
Dimension - Z inch 0.23 in

Conductor Related

Conductor - Copper Str Aircraft Size AN 20;AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range AN 20-AN 14
Conductor - Copper Str Navy Size 2 1/2 (1);2 1/2 (19);2 1/2 (26);3 (7);4 (1);4 (7);4 (19);4 (41)
Conductor - Copper Str Navy Size Range 2 1/2 (1)-4 (41)
Conductor - Copper Str Size 20;18;16;14
Conductor - Copper Str Size Range 20-14
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings