YAV
YAV

Uninsulated Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAV14T2

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole w/ Inspection Hole, 20-14 AWG, 1/4" Stud, Short Barrel, Tin Plated.

Features: Seamless Uninsulated Compression Heavy Duty Ring Tongue Terminal, HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Ring Tongue Terminal Manufactured From Pure Electrolytic Copper Tubing And Is For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Because Of Its Seamless Design, The YAV HYLUG Also Accommodates Solid Conductors, The Seamless Tubing Produces A Double Thick Tongue And A Strong Connector For Demanding Applications That Require High Reliability, Applications Include Industrials, Hospitals, Electric Utilities, Air Craft, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance, Manufactured From Seamless Pure Electrolytic Copper Tubing: Provides Maximum Conductivity, Low Resistance And Excellent Ductility For Crimping, Seamless Tubular Crimp Barrel Design: No Seams To Split Resulting In A Very High Quality Electrical Connection, Also Can Be Used On Solid Conductor, Double Thick Tongue: Provides A Very Strong Terminal Tongue, Produced From Tubular Copper: Extra Copper Material Assures The Compression Connector Will Operate Cooler Than The Conductors It Connects, Internally Bevelled Barrel: Provides Easy Cable Entry, Especially For Flexible Conductors, Inspection Hole: Provides Easy Visual Check For Proper Conductor Insertion, Electro-Tin Plated: Provides Long Lasting Durable Corrosion Resistance, Nickel Plating Available, Add NK Suffix: Nickel Plated HYLUG Provide High Temperature Applications Up To 650 DEG F Continuous Service And 750 DEG F Intermittent Service, The YAV-HYLUG Terminals Meet The Requirements Of SAE-AS7928, Package: Bulk, Wire Shroud: No, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 9/32 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810025321

Dimensions

Dimension - B Length inch
0.25 in
Dimension - Bolt Size fraction
1/4
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
0.99 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.16 in
Dimension - Pad Width inch
0.42 in
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.32 in

Conductor Related

Conductor - Copper Solid Size
20 ;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
20 -14 AWG
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
20 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Sales Drawings

Product Cross Section Image(s)