text.skipToContent text.skipToNavigation

YAV18H6FBOX

by Burndy 

Catalog ID: YAV18H6FBOX

Uninsulated Compression Terminal Fork Tongue With Seamless Shroud.

Product Details

General

Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Fork Tongue
UPC 781810021644
UPC 12 Digit 7818100216444

Dimensions

Cable Insulation Diameter Maximum 0.120 in
Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.25 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - L Length Overall mm 23 mm
Dimension - Length Overall inch 0.89 in
Dimension - N inch 0.11 in
Dimension - Outside Diameter inch 0.13 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 1/4 in
Dimension - Stud Size inch #4;#5;#6
Dimension - Z inch 0.19 in

Conductor Related

Conductor - Copper Solid Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Solid Size Range 22 AWG-18 AWG
Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads