text.skipToContent text.skipToNavigation

YAV18T4BOX

by Burndy 

Catalog ID: YAV18T4BOX

Uninsulated Cu Compression Terminal, Ring Tongue, #22 - #18 AN, #3- #4 stud.

Product Details

General

Connector Type Terminal - Ring
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Ring Tongue
UPC 781810533925

Dimensions

Dimension - B Length fraction 17/81 in
Dimension - B Length inch 0.21 in
Dimension - D inch 0.26 in
Dimension - L Length Overall mm 16 mm
Dimension - Length Overall inch 0.62 in
Dimension - N inch 0.09 in
Dimension - Outside Diameter inch 0.13 in
Dimension - Pad Width inch 0.19 in
Dimension - Strip Length inch 9/32 in
Dimension - Stud Size inch #3;#4
Dimension - Z inch 0.16 in

Conductor Related

Conductor - Copper Solid Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Solid Size Range 22 AWG-18 AWG
Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18
Conductor - Copper Str Aircraft Size Range AN 22-AN 18
Conductor - Copper Str Navy Size 1 (1);1 (7);1 (10);1 1/2 (1);1 1/2 (7);1 1/2 (16);1 1/2 (41);2 (7)
Conductor - Copper Str Navy Size Range 1 (1)-2 (7)
Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings