text.skipToContent text.skipToNavigation

YAV28L54NK

by Burndy 

Catalog ID: YAV28L54NK

Heavy Duty Right-AngleTerminals.

Product Details

General

Connector Type Terminal
Die Index 46
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Ring Tongue
UPC 781810216477
UPC 12 Digit 7818102164777

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.85 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 7/8
Dimension - D inch 1.40 in
Dimension - Hole Size inch 0.90 in
Dimension - Hole Size mm 23 mm
Dimension - Length Overall inch 2.95 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.23 in
Dimension - Thread Size 7/8 in
Dimension - Z inch 0.78 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Aircraft Size AN 0000
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads