BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 4/0 AWG

Brand:

Burndy

Catalog ID:

YAV28L56

Copper Compression Lug, 1 Hole W/ Inspection Window, AN 4/0 Flex, 5/16" Stud, Short Barrel, Tin Plated

YAV28L56.

Features: Compression Ring Terminal, With Inspection window, Finish: Tin Plated, Tool Index: 46

Product details

General

Application
For Copper AirCraft Cable
Connector Type
Ring Terminal
Construction Material - Main
Copper tubing
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
Terminals, HYLUG
Trade Name
HYLUGâ„¢
Type
YAV-L, Ring Tongue
UPC
781810093801

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Hole Size mm
8 mm
Dimension - Length Overall inch
2.72 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.12 in
Dimension - Stud Size inch
5/16 in
Dimension - Z (inch)
0.60 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN-4/0
Conductor Size
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
14800