YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 4/0 AWG (Nickel Plated)

Brand:

Burndy

Catalog ID:

YAV28L56NK

Uninsulated Ring Terminal For 4/0 AWG (Nickel Plated).

YAV28L56NK.

Product details

General

Connector Type
Ring Terminal
Die Index
46
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810216484
UPC 12 Digit
7818102164844

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.85 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
1.16 in
Dimension - Hole Size inch
0.33 in
Dimension - Hole Size mm
8 mm
Dimension - Length Overall inch
2.72 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.12 in
Dimension - Thread Size
5/16 in
Dimension - Z (inch)
0.60 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 0000
Conductor Size
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
14800

Resources and downloads