YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 2 AWG (Nickel Plated)

Brand:

Burndy

Catalog ID:

YAV2CL1NK

Copper Compression Lug, Ring Tongue, 1 Hole W/ Inspection Hole, AN-2 Flex, 1/4" Stud, Short Barrel, Nickel Plated

YAV2CL1NK.

Features: Large Size Seamless Uninsulated Compression Terminal, Double thick Tongue, With Inspection Window,Finish: Nickel Plated

Product details

General

Application
For use on: Type AN aircraft cable, extra flexible conductors and commercial(code) conductors, Applications include aircraft, industrials, hospitals, electric utilities, marine, computers, and other equipment subject to vibration or requiring dependable electrical Performance
Connector Type
Ring Terminal
Construction Material - Main
Copper tubing
Die Index
41
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Sub Brand
Terminals, HYLUG
Trade Name
HYLUGâ„¢
Type
YAV-L, Ring Tongue
UPC
781810113660

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.53 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Hole Size mm
7 mm
Dimension - Length Overall inch
1.72 in
Dimension - N inch
0.33 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.69 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.35 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Flex G Size
2
Conductor - Copper Flex H Size
2
Conductor - Copper Flex I Size
2
Conductor - Copper Flex K Size
2
Conductor - Copper Flex M Size
2
Conductor - Copper Str Aircraft Size
AN 2
Conductor Size
2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
69600

Resources and downloads