text.skipToContent text.skipToNavigation

YAV6CL10B

by Burndy 

Catalog ID: YAV6CL10B

Heavy Duty Right-AngleTerminals.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Ring Tongue
UPC 781810102886
UPC 12 Digit 7818101028866

Dimensions

Dimension - Bolt Hole Size inch 0.52 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - Length Overall inch 1.64 in
Dimension - N inch 0.38 in
Dimension - Outside Diameter inch 0.37 in
Dimension - Pad Width inch 0.74 in
Dimension - Z inch 0.49 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads