text.skipToContent text.skipToNavigation

YAV6CL1B

by Burndy 

Catalog ID: YAV6CL1B

Heavy Duty Right-AngleTerminals.

Product Details

General

Connector Type Terminal
Die Index 39
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Ring Tongue
UPC 781810102879
UPC 12 Digit 7818101028799

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.50 in
Dimension - D inch 0.56 in
Dimension - Hole Size inch 0.20 in
Dimension - Hole Size mm 5 mm
Dimension - Length Overall inch 1.22 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.30 in
Dimension - Pad Width inch 0.50 in
Dimension - Z inch 0.31 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Aircraft Size AN 6
Conductor - Copper Str Aircraft Size Range AN 6
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads