YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 6 AWG

Brand:

Burndy

Catalog ID:

YAV6CL4

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Window, AN 5 & 6 Flex, 5/16" Stud, Short Barrel, Tin Plated.

YAV6CL4.

Features: HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Terminal Manufactured From Electrolytic Copper And Is For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, The Seamless Tubing Produces A Double Thick Tongue And Seamless Barrel Design Provides A Strong Connector For Demanding Applications Requiring High Reliability, Applications Include Aircraft, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance, The YAV HYLUG Terminals Meet The Requirements Of SAE-AS7928 And Are Listed Per AS20659 For Use With Copper Aircraft Cable Per MIL-W-5086, The Benefits Of YAV-L Connectors Are The Same As YAV Connectors For Stranded Conductors, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y29NC, Y29B Tool, DV6L Die Nest, Y29PL Die Indentor, (1) Crimp, Y35, Y39 Tool, UV6L Die Nest, Y35P3 Die Indentor, (1) Crimp, Y750 Tool, UV6L Die Nest, Y34PLA Die Indentor, (1) Crimp, Ms20659 Dash Number: -131, Finish: Electro-Tin Plated, Installation Tool: HYTOOL: Non-Ratchet: MY28, MY29-11 Tool, Ratchet: MR4C Tool, Package: Bulk, Wire Shroud: No, Conductor Type: Commercial/Military Stranded Copper, Die Index: 39, Wire Strip Length: 1/2 IN, Tongue Angle: Straight

Product details

General

Application
For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance
Connector Type
Ring Terminal
Die Index
39
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810025628

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.467 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.43 in
Dimension - N inch
0.3 in
Dimension - Outside Diameter inch
0.30 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size inch
5/16 in
Dimension - Z (inch)
0.35 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Flex G Size
6
Conductor - Copper Flex H Size
6
Conductor - Copper Flex I Size
6
Conductor - Copper Flex K Size
6
Conductor - Copper Flex M Size
6
Conductor - Copper Solid Size
6
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Size
6
Conductor - Copper Str Size Range
6 AWG
Conductor Size
6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
99999

Resources and downloads