YAVR
YAVR

Uninsulated Right Angle Ring Terminal For 6 AWG

Brand:

Burndy

Catalog ID:

YAV6CRS1

Copper Compression Right Angled Lug, Heavy Duty, 1 Hole w/ Inspection Hole, AN-6 Flex, #8-#10 Stud, Short Barrel, Tin Plated.

WIRE: 6 IN AWG CU STUD: 5/16 IN STRIP LG: 1/2 IN 600V/105 DEG C MAX

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Ring Terminal
Die Index
39
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810035863

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.2 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - G inch
0.82 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
0.98 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.32 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size inch
#8;#10
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Size
6
Conductor - Copper Str Size Range
6 AWG
Conductor Size
6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
89100

Resources and downloads