text.skipToContent text.skipToNavigation

YNA32R154N

by Burndy 

Catalog ID: YNA32R154N

Compression terminal used for ACSR, ACAR and Stranded aluminum cable, 15 Degree connector

Product Details

General

Connector Type Terminal
Die Index 717
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810491317
UPC 12 Digit 7818104913177

Dimensions

Dimension - L Length Overall mm 233 mm
Dimension - Length Overall inch 9.16 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 1.68 in

Conductor Related

Conductor - ACAR Str Size 400 (19)
Conductor - ACSR Str Size 300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - AL Str Size 336.4;350

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads