YNA
YNA

YNA32R154N, ACSR, ACAR, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA32R154N

Compression terminal used for ACSR, ACAR and Stranded aluminum cable, 15 Degree connector.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810491317
UPC 12 Digit
7818104913177

Dimensions

Dimension - L Length Overall mm
233 mm
Dimension - Length Overall inch
9.16 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.68 in

Conductor Related

Conductor - ACAR Str Size
400 (19)
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - AL Str Size
336.4;350

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads