YNA
YNA

YNA32R45, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA32R45

Aluminum Compression Terminal 230 kV, 300-336.4 kcmil ACSR, 336.4-350 kcmil Alum., 395.1-395.2 kcmil ACAR, 45 Deg.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810283905
UPC 12 Digit
7818102839055

Dimensions

Dimension - B Length inch
4.18 in
Dimension - Height fraction
5-3/20 in
Dimension - Height inch
5.15 in
Dimension - L Length Overall mm
197 mm
Dimension - Length Overall inch
7.75 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.68 in

Conductor Related

Conductor - ACAR Str Size
400 (19)
Conductor - ACAR Str Size Range
400 (19)
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich-336.4 (30/7) Oriole
Conductor - AL Str Size
336.4;350
Conductor - AL Str Size Range
336.4-350

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads