text.skipToContent text.skipToNavigation

YNA32R4N

by Burndy 

Catalog ID: YNA32R4N

HYLUG™, Aluminum Compression Terminal, 300-336.4 Kcmil ACSR, 356.4-350 Kcmil, 395.1-395.2 Kcmil ACAR, 230 Kv

Product Details

General

Connector Type Terminal
Die Index 717
Material Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810180174
UPC 12 Digit 7818101801744

Dimensions

Dimension - B Length inch 3.9 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 232 mm
Dimension - Length Overall inch 9.14 in
Dimension - Outside Diameter inch 1.19 in
Dimension - Pad Width inch 3 in

Conductor Related

Conductor - ACAR Str Size 395.1;395.2
Conductor - ACAR Str Size Range 395.1;395.2
Conductor - ACSR Str Size 300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range 300.0 (26/7) Ostrich-336.4 (30/7) Oriole
Conductor - AL Str Size 356.4;350
Conductor - AL Str Size Range 356.4;350

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings