YNA
YNA

YNA32R90, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA32R90

HYLUG™, Aluminum Tube Compression Terminal operates at 345 Kv, 300-336.4 Kcmil ACSR,336.4-350 Kcmil Al,395.1-395.5 Kcmil, 90 Deg.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Prefilled Oxide Inhibitor
Y
UPC
781810093429
UPC 12 Digit
7818100934299

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Height fraction
6-11/20 in
Dimension - Height inch
6.55 in
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.65 in
Dimension - Outside Diameter inch
1.19 in

Conductor Related

Conductor - ACAR Str Size
395.1;395.2
Conductor - ACAR Str Size Range
395.1;395.2
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich-336.4 (30/7) Oriole
Conductor - AL Str Size
336.4;350
Conductor - AL Str Size Range
336.4-350

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1