YNA
YNA

YNA32RT15, 2-hole Aluminum Terminal 15° angle

Brand:

Burndy

Catalog ID:

YNA32RT15

HYLUG™, Aluminum Tube Compression Terminal operates at 345 Kv, 300-336.4 Kcmil ACSR,336.4-350 Kcmil Al,395.1-395.5 Kcmil ACAR, 15 Deg.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Number of Holes
2
Trade Name
HYLUG™
UPC
781810514832
UPC 12 Digit
7818105148322

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
230 mm
Dimension - Length Overall inch
9.04 in
Dimension - Length Side A inch
9.04 in
Dimension - Length Side B inch
9.14 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.68 in
Dimension - Width fraction
1.68 in
Physical Attribute - Tongue Angle
15 Degree

Conductor Related

Conductor - ACAR Str Size
395.1;395.2
Conductor - ACAR Str Size Range
395.1;395.2
Conductor - ACSR Str Size
336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range
336.4 (26/7) Linnet kcmil-336.4 (30/7) Oriole kcmil
Conductor - AL Str Size
336.4;350
Conductor - AL Str Size Range
336.4-350

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400

Resources and downloads