YNA
YNA

YNA32RT15H, 2-hole Aluminum Terminal 15° angle

Brand:

Burndy

Catalog ID:

YNA32RT15H

HYLUG™, Aluminum Tube Compression Terminal operates at 345 Kv, 300-336.4 Kcmil ACSR,336.4-350 Kcmil Al,395.1-395.5 Kcmil ACAR, Cable to flat, Terminal available with H/W, 15 Deg.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Number of Holes
2
Trade Name
HYLUG™
UPC
781810514849
UPC 12 Digit
7818105148499

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
230 mm
Dimension - Length Overall inch
9.04 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
1.68 in
Dimension - Width fraction
1.68 in
Physical Attribute - Tongue Angle
15 Degree

Conductor Related

Conductor - ACAR Str Size
395.1;395.2
Conductor - ACAR Str Size Range
395.1;395.2
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - AL Str Size
336.4;350
Conductor - AL Str Size Range
336.4;350

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1440

Resources and downloads