YNA
YNA

YNA34R15, 2-hole Aluminum Terminal 15° Angle

Brand:

Burndy

Catalog ID:

YNA34R15

HYLUG™, Aluminum Compression terminal, 397.5 Kcmil ACSR, 397.5-477 Kcmil Aluminum , 250 Kv Max., 9.31 IN L, 15 Deg, Pad coated with oxide retardant.

Product details

General

Connector Type
Terminal
Die Index
719
Material
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810165140
UPC 12 Digit
7818101651400

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
236 mm
Dimension - Length Overall inch
9.31 in
Dimension - Length Side A inch
9.31 in
Dimension - Length Side B inch
9.08 in
Dimension - Outside Diameter inch
1.3 in
Dimension - Pad Width inch
1.78 in
Dimension - Width fraction
1.78 in

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Size Range
397.5 (26/7) Ibis kcmil
Conductor - AL Str Size
397.5;400;450;477
Conductor - AL Str Size Range
397.5-477

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings