text.skipToContent text.skipToNavigation

YNA36R

by Burndy 

Catalog ID: YNA36R

HYLUG™, Aluminum Tube Compression Terminal, 2 Holes, 477 Kcmil ACSR, 500 - 556.5 Kcmil Al, 230 kV, 1.75" Spacing

Product Details

General

Connector Type Terminal
Die Index 720
Material Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810822005
UPC 12 Digit 7818108220055

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 241 mm
Dimension - Length Overall inch 9.47 in
Dimension - Outside Diameter inch 1.41 in
Dimension - Pad Width inch 1.96 in
Dimension - Width fraction 1.96 in

Conductor Related

Conductor - ACSR Str Size 477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range 477.0 (18/1) Pelican-477.0 (30/7) Hen
Conductor - AL Str Size 500;550;556.5
Conductor - AL Str Size Range 500-556.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings