YNA
YNA

YNA36R, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA36R

HYLUG™, Aluminum Tube Compression Terminal, 2 Holes, 477 Kcmil ACSR, 500 - 556.5 Kcmil Al, 230 kV, 1.75" Spacing.

Product details

General

Connector Type
Terminal
Die Index
720
Material
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810822005
UPC 12 Digit
7818108220055

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.47 in
Dimension - Outside Diameter inch
1.41 in
Dimension - Pad Width inch
1.96 in
Dimension - Width fraction
1.96 in

Conductor Related

Conductor - ACSR Str Size
477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican-477.0 (30/7) Hen
Conductor - AL Str Size
500;550;556.5
Conductor - AL Str Size Range
500-556.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2160

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings