text.skipToContent text.skipToNavigation

YNA39R4N

by Burndy 

Catalog ID: YNA39R4N

HYLUG™, Aluminum Compression Terminal, 556.5 Kcmil ACSR, 600-650 Kcmil Aluminum, 634.9-653.1 Kcmil ACAR, 230 Kv, 722 Index

Product Details

General

Connector Type Terminal
Die Index 722
Material Aluminum
Material Type - Sleeve Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810042465
UPC 12 Digit 7818100424655

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 248 mm
Dimension - Length Overall inch 9.76 in
Dimension - Outside Diameter inch 1.56 in
Dimension - Pad Width inch 3 in
Dimension - Width fraction 3.00 in

Conductor Related

Conductor - ACAR Str Size 634.9 - 653.1 KCMIL
Conductor - ACAR Str Size Range 634.9 - 653.1 KCMIL
Conductor - ACSR Str Size 556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Size Range 556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil
Conductor - AL Str Size 600 kcmil;636 kcmil;650 kcmil
Conductor - AL Str Size Range 600 kcmil-650 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings