text.skipToContent text.skipToNavigation

YNA43R15

by Burndy 

Catalog ID: YNA43R15

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 605-666.5 Kcmil ACSR, 700-800 Kcmil Aluminum cable, 15 Degree

Product Details

General

Connector Type Terminal
Die Index 724
Material Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810107072
UPC 12 Digit 7818101070722

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 258 mm
Dimension - Length Overall inch 10.16 in
Dimension - Length Side A inch 10.16 in
Dimension - Length Side B inch 10.07 in
Dimension - Outside Diameter inch 1.61 in
Dimension - Pad Width inch 3.07 in
Dimension - Width fraction 3.07 in

Conductor Related

Conductor - ACSR Str Size 605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range 605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size 700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range 700 kcmil-800 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings