YNA
YNA
Discontinued

YNA43R15, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA43R15

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 605-666.5 Kcmil ACSR, 700-800 Kcmil Aluminum cable, 15 Degree.

Product details

General

Connector Type
Terminal
Die Index
724
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810107072
UPC 12 Digit
7818101070722

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
258 mm
Dimension - Length Overall inch
10.16 in
Dimension - Length Side A inch
10.16 in
Dimension - Length Side B inch
10.07 in
Dimension - Outside Diameter inch
1.61 in
Dimension - Pad Width inch
3.07 in
Dimension - Width fraction
3.07 in

Conductor Related

Conductor - ACSR Str Size
605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range
605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size
700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings