text.skipToContent text.skipToNavigation

YNA43R90

by Burndy 

Catalog ID: YNA43R90

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 605-666.5 Kcmil ACSR, 700-800 Kcmil Aluminum cable, 90 Degree

Product Details

General

Connector Type Terminal
Die Index 724
Material Aluminum
Physical Attribute - Pad Orientation 90 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810221945
UPC 12 Digit 7818102219455

Dimensions

Dimension - B Length inch 4.88 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - Height fraction 6-1/4 in
Dimension - Height inch 6.25 in
Dimension - L Length Overall mm 155 mm
Dimension - Length Overall inch 6.09 in
Dimension - Outside Diameter inch 1.61 in
Dimension - Pad Width inch 3 in
Dimension - Width fraction 3.00 in

Conductor Related

Conductor - ACSR Str Size 605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range 605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size 700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range 700 kcmil-800 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings