text.skipToContent text.skipToNavigation

YNA451RG4

by Burndy 

Catalog ID: YNA451RG4

Aluminum Compression terminal, 715-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840.2-927.2 Kcmil ACAR, Tube to flat, 4 Pad holes, Terminal is available with H/W

Product Details

General

Connector Type Terminal
Trade Name HYLUG™
UPC 781810163924
UPC 12 Digit 7818101639244

Conductor Related

Conductor Type GAL Steel C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads