YNA
YNA

YNA451RT15H, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA451RT15H

HYLUG™, Aluminum Compression Terminal, 715.5-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840-927.2 Kcmil ACAR,15 Degree, Hardware included.

Product details

General

Connector Type
Terminal
Die Index
725
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810104194
UPC 12 Digit
7818101041944

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
271 mm
Dimension - Length Overall inch
10.65 in
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in

Conductor Related

Conductor - ACAR Str Size
840.2 KCMIL - 927.2 KCMIL
Conductor - ACAR Str Size Range
840.2 KCMIL - 927.2 KCMIL
Conductor - ACSR Str Size
715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range
715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size
795.5;800;874.5;900;954;1000
Conductor - AL Str Size Range
795.5-1000

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
168

Resources and downloads