YNA
YNA

YNA49R15H, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA49R15H

Comprsn Terminal For ACSR,ACAR and std Al Cable with Hardware Kit, 727 Index.

Product details

General

Connector Type
Terminal
Die Index
727
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810055243
UPC 12 Digit
7818100552433

Dimensions

Dimension - L Length Overall mm
263 mm
Dimension - Length Overall inch
10.35 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
3.22 in

Conductor Related

Conductor - ACAR Str Size
950 (37);1000 (61);1100 (61);1200 (61)
Conductor - ACAR Str Size Range
950 (37)-1200 (61)
Conductor - ACSR Str Size
900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range
900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size
1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range
1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
500

Resources and downloads