YNA
YNA

YNA49R90, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA49R90

HYLUG™, Aluminum Compression Terminal , 900-1113 kcmil ACSR 45-7STR 1033.5-1272 kcmil ALUM., 90 Degree.

Product details

General

Connector Type
Terminal
Die Index
727
Material
Aluminum
Physical Attribute - Pad Orientation
90 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810283974
UPC 12 Digit
7818102839744

Dimensions

Dimension - B Length inch
4.88 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Height fraction
6-1/4 in
Dimension - Height inch
6.25 in
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.19 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
3 in
Dimension - Width fraction
3.00 in

Conductor Related

Conductor - ACSR Str Size
900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range
900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size
1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range
1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360

Resources and downloads