text.skipToContent text.skipToNavigation

YNA49RT15

By Burndy 

Catalog ID: YNA49RT15

By Burndy
Catalog ID:  YNA49RT15
HYLUG™, Aluminum Compression terminal for EHV Applications, Conductor: 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil Alum., 983.1-1198 Kcmil ACSR, 15 Degree.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Terminal
Die Index 727
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810016374
UPC 12 Digit 7818100163744

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 278 mm
Dimension - Length Overall inch 10.94 in
Dimension - Length Side A inch 10.94 in
Dimension - Length Side B inch 10.77 in
Dimension - Outside Diameter inch 1.97 in
Dimension - Pad Width inch 3.22 in
Dimension - Width fraction 3.22 in

Conductor Related

Conductor - ACAR Str Size 983.1 KCMIL - 1198 KCMIL
Conductor - ACAR Str Size Range 983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size 900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (45/7) Bluejay kcmil
Conductor - ACSR Str Size Range 900 (54/7) Canary kcmil-1113 (45/7) Bluejay kcmil
Conductor - AL Str Size 1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range 1033.5-1272.2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings