YNA
YNA

YNA49RT2N, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA49RT2N

HYLUG™, Aluminum Compression terminal, 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil Aluminum, 983.1-1198 Kcmil ACAR, Cable to flat, 2 hole, Extrahigh voltage applications.

Product details

General

Connector Type
Terminal
Die Index
727
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810419311
UPC 12 Digit
7818104193111

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
274 mm
Dimension - Length Overall inch
10.77 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
2.74 in
Dimension - Width fraction
2.74 in

Conductor Related

Conductor - ACAR Str Size
983.1 KCMIL - 1198 KCMIL
Conductor - ACAR Str Size Range
983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size
900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range
900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size
1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range
1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900

Resources and downloads