text.skipToContent text.skipToNavigation

YNA52RT15H

by Burndy 

Catalog ID: YNA52RT15H

HYLUG™, Aluminum Compression Terminal, 345 Kv, 1113.54-1351.5 Kcmil ACSR, 1351.5-1510 Kcmil Aluminum, 1277-1280 Kcmil ACAR, Cable to Flat, 15 Deg, Terminal available with H/W

Product Details

General

Connector Type Terminal
Die Index 728
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810048948
UPC 12 Digit 7818100489488

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 321 mm
Dimension - Length Overall inch 12.62 in
Dimension - Outside Diameter inch 2.25 in
Dimension - Pad Width inch 3.22 in
Dimension - Width fraction 3.22 in

Conductor Related

Conductor - ACAR Str Size 1277 KCMIL- 1280 KCMIL
Conductor - ACAR Str Size Range 1277 KCMIL- 1280 KCMIL
Conductor - ACSR Str Size 1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - ACSR Str Size Range 1113 (54/19) Finch;1272 (54/19) Pheasant; 1351.5 (54/19) Martin
Conductor - AL Str Size 1351.5;1400;1431.0;1500
Conductor - AL Str Size Range 1351.5-1500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads