text.skipToContent text.skipToNavigation

YNA52RT30

by Burndy 

Catalog ID: YNA52RT30

Aluminum Compression terminal, 1113-1351.5 kcmil, 345 kV

Product Details

General

Connector Type Terminal
Die Index 728
Material Aluminum
Physical Attribute - Pad Orientation 30 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810046272
UPC 12 Digit 7818100462722

Dimensions

Dimension - B Length inch 6.36 in
Dimension - L Length Overall mm 308 mm
Dimension - Length Overall inch 12.11 in
Dimension - Outside Diameter inch 2.25 in
Dimension - Pad Width inch 3.22 in

Conductor Related

Conductor - ACSR Str Size 1113 (54/19) Finch;1272 (54/19) Pheasant
Conductor - ACSR Str Size Range 1113 (54/19) Finch-1272 (54/19) Pheasant
Conductor - AL Str Size 1351.5;1400;1431.0;1500
Conductor - AL Str Size Range 1351.5-1500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads