text.skipToContent text.skipToNavigation

YNA54RR4T

by Burndy 

Catalog ID: YNA54RR4T

HYLUG™, Al Compression Terminal, 1431 Kcmil ACSR, 1590-1600 Kcmil Aluminum, 1534 Kcmil Str., 4 Pad Holes, Extra High Voltage Applications, 345 Kv

Product Details

General

Connector Type Terminal
Die Index 728
Material Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810301272
UPC 12 Digit 7818103012722

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 362 mm
Dimension - Length Overall inch 14.27 in
Dimension - Outside Diameter inch 2.26 in
Dimension - Pad Width inch 4 in
Dimension - Width fraction 4.00 in

Conductor Related

Conductor - ACAR Str Size 1534 KCMIL
Conductor - ACAR Str Size Range 1534 KCMIL
Conductor - ACSR Str Size 1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range 1431 (54/19) Plover kcmil
Conductor - AL Str Size 1590 kcmil - 1600 kcmil
Conductor - AL Str Size Range 1590 kcmil-1600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 0

Resources/Downloads