YNA
YNA

YNA54RT15, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA54RT15

HYLUG™, Aluminum Compression terminal, 1431 Kcmil ACSR,1590-1600 Kcmil Aluminum,1534 Kcmil ACAR, Cable to Flat, 15 Deg, Terminal available with H/W.

Product details

General

Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810096192
UPC 12 Digit
7818100961922

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.02 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in

Conductor Related

Conductor - ACAR Str Size
1534 KCMIL
Conductor - ACAR Str Size Range
1534 KCMIL
Conductor - ACSR Str Size
1431 (54/19) Plover
Conductor - ACSR Str Size Range
1431 (54/19) Plover
Conductor - AL Str Size
1590 kcmil - 1600 kcmil
Conductor - AL Str Size Range
1590 kcmil - 1600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360

Resources and downloads