YNA
YNA

YNA56RT15H, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA56RT15H

HYLUG™, Al Compression Terminal, 1510.5-1590 Kcmil ACSR, 1700-1800 Kcmil Aluminum, 1650 Kcmil ACAR, 4 Pad Holes, 345 Kv, Extra High Voltage Applications, 15 Degree including hardware.

Product details

General

Connector Type
Terminal
Die Index
729
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree Angle
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810222911
UPC 12 Digit
7818102229111

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
339 mm
Dimension - Length Overall inch
13.36 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.44 in
Dimension - Width fraction
3.44 in

Conductor Related

Conductor - ACAR Str Size
1650 KCMIL
Conductor - ACAR Str Size Range
1650 KCMIL
Conductor - ACSR Str Size
1590 (54/19) Falcon
Conductor - ACSR Str Size Range
1590 (54/19) Falcon
Conductor - AL Str Size
1700 KCMIL -1800 KCMIL
Conductor - AL Str Size Range
1700 KCMIL -1800 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads