YNA
YNA

YNA585RT, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA585RT

HYLUG™, Al Tube Compression Terminal, operates 345 Kv, 2032.5-2034.5 Kcmil ACSR, Cable to flat, Extra high voltage applications.

Product details

General

Connector Type
Terminal
Die Index
735
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810221907
UPC 12 Digit
7818102219077

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.79 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.5 in
Dimension - Width fraction
3.50 in

Conductor Related

Conductor - ACSR Str Size
2032.1;2034.5
Conductor - ACSR Str Size Range
2032.1-2034.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
125
Pallet Quantity
360

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)