text.skipToContent text.skipToNavigation

YNA58RT90

by Burndy 

Catalog ID: YNA58RT90

Aluminum Compression terminal, 1780 kcmil, 90 Deg, 345 kV

Product Details

General

Connector Type Terminal
Material Aluminum
Material Type - Sleeve Aluminum
Physical Attribute - Pad Orientation 90 Degree Angle
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810283981
UPC 12 Digit 7818102839811

Dimensions

Dimension - B Length inch 7.53 in
Dimension - L Length Overall mm 234 mm
Dimension - Length Overall inch 9.2 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.75 in

Conductor Related

Conductor - ACSR Str Size 1780 (54/19) kcmil
Conductor - ACSR Str Size Range 1780 (54/19) kcmil
Conductor - AL Str Size 2000 kcmil
Conductor - AL Str Size Range 2000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads