YNA
YNA

YNA58RT90, Aluminum Terminal, 90° Angle

Brand:

Burndy

Catalog ID:

YNA58RT90

Aluminum Compression terminal, 1780 kcmil, 90 Deg, 345 kV.

Product details

General

Connector Type
Terminal
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
90 Degree Angle
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810283981
UPC 12 Digit
7818102839811

Dimensions

Dimension - B Length inch
7.53 in
Dimension - L Length Overall mm
234 mm
Dimension - Length Overall inch
9.2 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.75 in

Conductor Related

Conductor - ACSR Str Size
1780 (54/19) kcmil
Conductor - ACSR Str Size Range
1780 (54/19) kcmil
Conductor - AL Str Size
2000 kcmil
Conductor - AL Str Size Range
2000 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads