text.skipToContent text.skipToNavigation

YNA59RT

by Burndy 

Catalog ID: YNA59RT

Al Tube Compression Terminal, 4 Holes, 2156 -2167 Kcmil ACSR, 2250 - 2300 Kcmil Al, greater than 230 kV, 1.75" Spacing.

Features: Compression Terminal ACAR And Stranded Aluminum Cable, For Transmission Lines Over 230 KV, Two Hole NEMA Supplied On Tongue Through 650 KCMIL Aluminum, Four Hole NEMA Supplied On Larger Sizes, When Used With YTW Deadends The 15 DEG Angle Tongue Provides Either A 0 DEG Or 30 DEG Tap, Uses Same Dies As Equivalent Full-Tension Sleeve Or Deadend, Barrel Pre-Filled With PENETROX Joint Compound And Capped, Pad Coated With Oxide-Retardant, Overlap Crimps, Includes: PENETROX Joint Compound In Barrel And Oxide Retardant On Pad, Tools, Die Set Catalog Number, And (number Of Crimps): Y60BHU Tool, L735 Die, Conductor Type: ACAR, Aluminum, Die Index: 735, Tongue Angle: Straight

Product Details

General

Application For ACAR And Stranded Aluminum Cable
Connector Type Terminal
Die Index 735
EU RoHS Indicator Yes
Material Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type YNA-RT
UPC 781810016466
UPC 12 Digit 7818100164666

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 344 mm
Dimension - Length Overall inch 13.54 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.57 in
Dimension - Width fraction 3.57 in

Conductor Related

Conductor - ACSR Str Size 2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range 2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - AL Str Size 2250 kcmil;2300 kcmil
Conductor - AL Str Size Range 2250 kcmil;2300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings