text.skipToContent text.skipToNavigation

YNA59RT15

by Burndy 

Catalog ID: YNA59RT15

HYLUG™, Compression terminal for ACSR, ACAR and AAC, 2156-2167 Kcmil ACSR, 2250-2300 Kcmil Aluminum, Cable to Flat, 15 Deg

Product Details

General

Connector Type Terminal
Die Index 735
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree Angle
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810141120
UPC 12 Digit 7818101411200

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 349 mm
Dimension - Length Overall inch 13.75 in
Dimension - Length Side A inch 13.75 in
Dimension - Length Side B inch 13.54 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.57 in
Dimension - Width fraction 3.57 in

Conductor Related

Conductor - ACSR Str Size 2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range 2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil
Conductor - AL Str Size 2250 kcmil;2300 kcmil
Conductor - AL Str Size Range 2250 kcmil-2300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads