text.skipToContent text.skipToNavigation

YNA7M10T

by Burndy 

Catalog ID: YNA7M10T

Steel Compression terminal for Alumoweld and EHS Steel to dead end, 7 #10, 3 #7 Alumoweld, 5/16 Steel, 7 Str.

Product Details

General

Connector Type Terminal
Die Index 676;721
Material Aluminum
Material Type - Sleeve Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
UPC 781810081556
UPC 12 Digit 7818100815566

Dimensions

Dimension - B Length inch 2.68 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 216 mm
Dimension - Length Overall inch 8.5 in
Dimension - Outside Diameter inch 0.78 in
Dimension - Pad Width inch 1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size 5/16 (7) in
Conductor - Galvanized Steel Str Size Range 5/16 (7) in
Conductor Type GAL Steel C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings