text.skipToContent text.skipToNavigation

YNA7M6T

by Burndy 

Catalog ID: YNA7M6T

Al Compression Static Wire Terminal, 2 Holes, 7#6 Alumoweld, 1/2"(7 Str) EHS Steel, 0.56" Hole Dia.

Product Details

General

Connector Type Terminal
Die Index 679;789
Material Aluminum
Material Type - Sleeve Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
UPC 781810016428
UPC 12 Digit 7818100164288

Dimensions

Dimension - B Length inch 4.10 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 249 mm
Dimension - Length Overall inch 9.8 in
Dimension - Outside Diameter inch 1.18 in
Dimension - Pad Width inch 1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size 1/2 (19) in
Conductor - Galvanized Steel Str Size Range 1/2 (19) in
Conductor Type GAL Steel C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings