text.skipToContent text.skipToNavigation

YNA7M8T

by Burndy 

Catalog ID: YNA7M8T

Al Comp Static Wire Terminal, 2 Hole, 7 #8, 3 #5(Alumoweld), 3/8" Steel, 7 Str, 7 #8, 3 #5(Alumoweld), 3/8" Steel, 7 Str.

Features: Compression Terminal, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U688 Die, (7), Y45 Tool, U688 Die With PT-6515 Adapter, (7), Y46 Tool, U688 Die With PUADP-1 Adapter, (7), Y60BHU Tool, L723 Die, Die Index: 668 Or 723, Conductor Type: Alumoweld, EHS Steel

Product Details

General

Application For Alumoweld And EHS Steel
Connector Type Terminal
Construction Material - Main Aluminum
Die Index 668;723
EU RoHS Indicator Yes
Material Aluminum
Material Type - Sleeve Aluminum
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Sub Brand TERMINALS, HYLUG
Type YNA-M-T, Terminal
UPC 781810016138
UPC 12 Digit 7818100161388

Dimensions

Dimension - B Length inch 3.49 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 249 mm
Dimension - Length Overall inch 9.81 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size 3/8 (7) in
Conductor - Galvanized Steel Str Size Range 3/8 (7) in
Conductor Type GAL Steel C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings