YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT32R32R, Aluminum 2-piece T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT32R32R

Two-piece aluminum compression T-Tap connector, 300-336.4 Kcmil ACSR, 336.4-350 Kcmil Aluminum, Tube to tube, 717 Index.

Product details

General

Connector Type
Tap
Die Index
717
Material
Aluminum
UPC
781810136416
UPC 12 Digit
7818101364166

Dimensions

Dimension - B Length inch
3.93 in
Dimension - Height fraction
6-23/59 in
Dimension - Height inch
6.39 in
Dimension - Length Overall inch
15.46 in
Dimension - Outside Diameter inch
1.19 in

Conductor Related

Conductor - ACSR Str Run
336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Run Range
336.4 (26/7) Linnet-336.4 (30/7) Oriole
Conductor - ACSR Str Size
336.4 (26/7) kcmil;336.4 (30/7) kcmil
Conductor - ACSR Str Size Range
336.4 (26/7) kcmil-336.4 (30/7) kcmil
Conductor - ACSR Str Tap
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Tap Range
300.0 (26/7) Ostrich kcmil-336.4 (30/7) Oriole kcmil
Conductor - AL Str Run
336.4;350
Conductor - AL Str Run Range
336.4-350
Conductor - AL Str Tap
336.4;350
Conductor - AL Str Tap Range
336.4-350

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings